Menu
Cart 0
Ellipsoidal Spotlight, 19 Degree Beam Angle, LEO, Enhanced Performance Fixture, with C-Clamp, Color Frame, Cord And Bare Leads, Black, LEL19-B - Leviton

Ellipsoidal Spotlight, 19 Degree Beam Angle, LEO, Enhanced Performance Fixture, with C-Clamp, Color Frame, Cord And Bare Leads, Black, LEL19-B

SKU:
  • $326.43


Leviton's Enhanced Optics ellipsoidal spotlight breaks through the barriers and pitfalls commonly associated with new generation ellipsoidal reflector spotlights. LEO offers exceptional performance with a highly engineered optical system resulting in increased efficiency and more light where you need it - on the talent. LEO is by far the most versatile ellipsoidal spotlight on the market, working well with any of the recommended lamps at any published field angle in both a text book peak and cosine focus. LEO features outstanding soft focus capability - allowing peak focus, appropriate beam uniformity, and a consistent falloff at the edge for both single--fixture and multi-fixture/zone overlap applications. Additionally, the LEO features an industry exclusive repositionable lens, enabling the user to change field angles, in the field, in the same barrel! Ellipsoidal Spotlight, 19 Degree Beam Angle, LEO, Enhanced performance fixture, Includes c-clamp, color frame, cord and Bare Leads, Black Finish. Applications: Theaters, Studios, Concerts, Front-of-House Positions, On-Stage Positions, Side Booms Field adjustable lenses to change field angle - 15, 19, 26, 36, amp; 50 degree field angles Continuous body amp; barrel on-axis rotation (Greater than 360 degrees) Cool Grip handles for all common adjustments and 30-second lamp replacement Cosine (Flat) amp; Peak focus with all recommend lamps amp; beam angles

For California residents, click here for Proposition 65 Warning.

We Also Recommend