Menu
Cart 0
EMB Hub, A8810 - Leviton

EMB Hub, A8810

SKU:
  • $855.00


The Leviton EMB Hub is an intelligent, flexible data acquisition server allowing users to collect energy data from meters and environmental sensors through ModBus protocol. Designed to connect to IP-based applications such as enterprise energy management, demand response and smart grid programs, the EMB Hub server lets you connect thousands of energy points, benchmark energy usage and reduce energy costs.The compact EMB footprint and industrial temperature range (-30 to 70C) makes this a perfect solution for embedded applications. Reduce development time and speed up integration by collecting and distributing energy information directly from your equipment.The EMB Hub collects and logs data from connected (wired or wireless) devices based on user selected intervals. Data from downstream devices is time stamped and stored locally in non-volatile memory until the next scheduled upload or manual download. Using an Ethernet (LAN) connection you can push or pull data via HTTP, XML, FTP or any custom protocol utilizing our EMB Hub Module to build your own application, including integrated cellular communication options.No software is required. Easily access information through ANY web browser. There are several additional features including alarming, SNMP Traps, network configuration, wireless diagnostics, USB, security provisions and backlit LCD. Our integrated meter driver library is designed to speed up installation and lower integration costs through “plug-and-play” connectivity.The EMB Hub is compatible with nearly any front-end software platform allowing customers to use a variety of reporting tools; whether it’s a local server or an enterprise wide reporting suite.

  • Push or pull meter data to energy dashboards, kiosks and software applications
  • Reduce energy costs
  • View “real time” performance data
  • Monitor renewable energy performance and production
  • LEED / Energy Star certification
For California residents, click here for Proposition 65 Warning.

We Also Recommend