Menu
Cart 0

EMH+ Data Acquisition Server with 3 Phase Meter, includes 400A CT’s. Power Supply Included, A8814-4S3

SKU:
  • $1,397.83


The VerifEye EMH combines an onboard revenue-grade power meter, a Leviton Data Acquisition HUB and web server in a flexible all-in-one package. This simple and effective energy solution can be used to meet energy codes and mandates and is ideal for new construction and commercial buildings. Installation is simple as the device draws power from the connected voltage sense lines - no external power supply required! The VerifEye EMH uses an Ethernet (LAN) connection allowing end users to pull data via HTTP, XML, FTP or any custom protocol by utilizing the EMH Module to build their own applications. The VerifEye EMH monitors three phase loads and can be easily expanded to support water, gas and steam monitoring applications for a comprehensive snapshot of a facility?s total energy usage. The VerifEye EMH reduces installation time and costs and eliminates the need for an external power supply. CT amperages are field configurable. No additional software is required. Use VerifEye EMH in commercial, institutional, industrial and government applications for, Load profiling and benchmarking, AMR/BAS/EMS integration, Use aggregation, Tenant cost allocation, Measurement and verification, Energy conservation and cost reduction, Green building initiatives and Government mandates.Logs and collects data on user selected intervalsNon-volatile memory stores data until the next scheduled upload or manual downloadCompatible with VerifEye BMO 2.0 allowing users to quickly access energy consumption information from a webbased platformMonitors performance of critical systems such as lighting and HVACMeter data can be transferred to energy dashboards, kiosks and software applications

For California residents, click here for Proposition 65 Warning.

We Also Recommend