Menu
Cart 0
40-Amp Flush Mount EVSE with 25-Foot EV Cable, for Kia customers - Leviton

40-Amp Flush Mount EVSE with 25-Foot EV Cable, for Kia Customers

SKU:
  • $699.00


Evr-Green™ 400 Electric Vehicle Charging Station: 40 Amp, 9.6kW output, cord-connected (plug-in), Flush Mount. For hard-wired applications, remove plug tail as directed by installation guide.

  • Compatible with all Electric Vehicle Supply Equipment (EVSE) Standards and Recommended Practices, including SAE J1772, NEC 625, UL 2231 and UL 2594
  • Tool-less, non-permanent installation also makes it easier to remove and replace or take with you in the event you move**
  • The Industry Exclusive 40A Charging Station will optimize the charge time for vehicles with onboard chargers larger than 6.6kW.
  • Built-in communication verifies proper connection before charging can commence
  • Auto-Reclosure feature enables charging to restart following a minor fault, thereby reducing the chance of having an undercharged battery
  • Cord connected installation is ideal for indoor applications and capable of being converted to a hard-wired installation if required
  • Enclosure is rated NEMA Type 4 Watertight - this rating applies to hard-wired applications only
  • Cord management bracket provides easy stowage of the charge connector when not in use
  • Ground monitor interrupter circuit for safety
  • Industry leading 3-year limited warranty

**When used in conjunction with Leviton's EVK05 Installation Kit

For California residents, click here for Proposition 65 Warning.