Menu
Cart 0
Evr-Green® 30A, EV Charging Station & Pedestal Mounting Pole and Base, EVP30-B81, for Kia Customers

Evr-Green® 30A, EV Charging Station & Pedestal Mounting Pole and Base, EVP30-B81, for Kia Customers

SKU:
  • $1,528.75


Evr-Green® 30A, 208-240VAC, 7.2kW output, 18’ charging cable EV Charging Station & Pedestal Mounting Pole and Base

Includes (1) EVPED-002 & (1) EVR30-B18

The Leviton commitment to help create a sustainable environment is further manifested in our complete line of electric vehicle supply equipment (EVSE) and support services. Whether you are an EV driver, a commercial business, utility company or municipality, there’s an Evr-Green solution for you.

The EVSE pedestal used in conjunction with the Evr-Green e30 & e40 Electric Vehicle Charging Stations provide durable electric vehicle charging for indoor or outdoor uses. The EVSE pedestal system can accommodate up to 2 charging stations enabling charging for two parking spots. The EVSE pedestal is perfect for auto dealerships, car rental agencies, city & township municipalities, health care facilities, educational institutions and any commercial or MDU setting.

Common applications for the Pedestal system include:

  • Auto dealerships
  • Car rental agencies
  • City/township municipalities
  • Health care facilities
  • Educational institutions
  • Commercial Facilities
  • MDUs

Additional Features & Benefits:

  • Cost-effective solution for EV charging compared to networked charging stations
  • Single or dual port design that can save on hardware and installation costs as compared to lesser pedestal designs
  • Pedestal is made in America
  • Compliant with Americans with Disabilities Act (ADA)
  • Inexpensive lockable and secure systems
    • Both the charging station and charge connector can be locked to prevent unauthorized use
For California residents, click here for Proposition 65 Warning.

Customer Reviews

No reviews yet Write a review