Menu
Cart 0
Evr-Green® 40A, EV Charging Station & Pedestal Mounting Pole and Base, EVP40-B51

Evr-Green® 40A, EV Charging Station & Pedestal Mounting Pole and Base, EVP40-B51

SKU:
  • $1,756.80


Evr-Green® 40A, 208-240VAC, 9.6kW output, 25’ charging cable EV Charging Station & Pedestal Mounting Pole and Base

Includes (1) EVPED-002 & (1) EVR40-B25

The Leviton commitment to help create a sustainable environment is further manifested in our complete line of electric vehicle supply equipment (EVSE) and support services. Whether you are an EV driver, a commercial business, utility company or municipality, there’s an Evr-Green solution for you.

The EVSE pedestal used in conjunction with the Evr-Green e30 & e40 Electric Vehicle Charging Stations provide durable electric vehicle charging for indoor or outdoor uses. The EVSE pedestal system can accommodate up to 2 charging stations enabling charging for two parking spots. The EVSE pedestal is perfect for auto dealerships, car rental agencies, city & township municipalities, health care facilities, educational institutions and any commercial or MDU setting.

Common applications for the Pedestal system include:

  • Auto dealerships
  • Car rental agencies
  • City/township municipalities
  • Health care facilities
  • Educational institutions
  • Commercial Facilities
  • MDUs

Additional Features & Benefits:

  • Cost-effective solution for EV charging compared to networked charging stations
  • Single or dual port design that can save on hardware and installation costs as compared to lesser pedestal designs
  • Pedestal is made in America
  • Compliant with Americans with Disabilities Act (ADA)
  • Inexpensive lockable and secure systems
    • Both the charging station and charge connector can be locked to prevent unauthorized use

 

For California residents, click here for Proposition 65 Warning.

We Also Recommend

Customer Reviews

No reviews yet Write a review