Menu
Cart 0

Evr-Green® e30 Charging Station, 30A, 18’ charging cable, EVR30-B1C

SKU:
  • $856.58


Evr-Green Level 2 Electric Vehicle Charging Station, 30 A, 208/240 VAC, 7.2kW Output, NEMA Type 3R Enclosure, 18’ Cold Temperature Charging Cable, Hardwired, Includes Mounting Bracket

Whether you are the driver of an electric vehicle, a commercial business owner, a utility company, or a landlord, Leviton has the charging station for you. Evr-Green Level 2 Chargers enable fast charging of any SAE J1772™ compatible electric vehicle in a compact, affordable, and easy-to-use solution.

Key Features:

  • Compatible with all Electric Vehicle Supply Equipment (EVSE) Codes, Standards and Recommended Practices, including SAE J1772™, NEC 625, UL 2231 and UL 2594
  • New cable design prevents cord from freezing and cracking in extreme weather (-40F/-40C)
  • For indoor and outdoor use with a thermoplastic, water-resistant enclosure rated NEMA Type 3R
  • “Auto-Reclosure” feature enables charging to restart following a minor fault, reducing the chance of having an undercharged vehicle battery
  • Status indicator lights indicate power, charging status, and faults
For California residents, click here for Proposition 65 Warning.

We Also Recommend