Menu
Cart 0
Evr-Green® e30+ Charging Station with RFID, 30A, 25’ charging cable, EVR30-R25

Evr-Green® e30+ Charging Station with RFID, 30A, 25’ charging cable, EVR30-R25

SKU:
  • $1,558.70


The Evr-Green® e30+ Electric Vehicle Charging Station with RFID enables cardholders convenient access to fast charging for any SAE 1772™ compatible electric vehicle. The RFID technology provides security by preventing unauthorized use. EV drivers can quickly and easily activate the charger by tapping their RFID card on the front of the unit.

The unit is hardwired 30A, 208-240VAC, 7.2kW output and comes with a 25’ charging cable and 2 RFID cards.

  • Compatible with all Electric Vehicle Supply Equipment (EVSE) Codes,
  • Standards and Recommended Practices,
    including SAE J1772™, NEC® 625, UL 2231 and UL 2594
  • Equipped with RFID reader for user identification
  • Compact size and unique wiring compartment design provides a hassle-free installation
  • Water-Resistant enclosure is rated NEMA Type 3R for indoor and outdoor use
  • Thermoplastic, vandal-resistant enclosure withstands the harshest environments
  • “Auto-Reclosure” feature enables charging to restart following a minor fault,
    thereby reducing the chance of having an undercharged battery
  • Ground monitor interrupter circuit for safety
  • Integrated On/Off switch to minimize standby power
  • Equipped with convenient mounting bracket,
    cable management hook not included
  • Compatible with Evr-Green® EVSE Pedestal System
  • 2-year limited warranty
  • 2 RFID cards included

 

For California residents, click here for Proposition 65 Warning.

We Also Recommend