Evr-Green® e40 Charging Station, 40A, 25’ charging cable, EVR40-B25
SKU:The Evr-Green® e40 Electric Vehicle Charging Station enables fast charging of any SAE 1772™ compatible electric vehicle. This new EV charger delivers up to 9.6kW of power and offers a more compact, affordable, easy to use and easy to install solution to electric vehicle charging.
Key Features:
- “Auto-Reclosure” feature enables charging to restart following a minor fault, thereby reducing the chance of having an undercharged battery
- Ground monitor interrupter circuit for safety
- Integrated On/Off switch to minimize standby power
- Additional safety features include over current, over voltage, under voltage and short circuit protection
- Compact size, and unique wiring compartment design provides a hassle-free installation
- Water-Resistant enclosure is rated NEMA Type 3R for indoor and outdoor use
- Thermoplastic vandal-proof enclosure withstands the harshest environments
- Compatible with Leviton Evr-Green EVSE Pedestal System
For California residents, click here for Proposition 65 Warning.
We Also Recommend