Menu
Cart 0

Evr-Green® Mini, Level 2, Wall Mounted with Cord, EVBL2

SKU:
  • $499.99


Introducing the next generation of the Evr-Green ® line of Electric Vehicle Supply Equipment (EVSE), the Evr-Green Mini electric vehicle charging station. Our new charging station delivers nearly 5 kW of power and offers a more compact, affordable, easy to use - easy to install solution to electric vehicle charging. The Evr-Green Mini was designed to be the smallest wall-mounted EV charging station available in North America and delivers a maximum of 20 electric vehicle miles per hour.

Features and Benefits:

  • Charging station can use an existing 30 Amp circuit, simply install a NEMA 6-30R receptacle for operation.
  • Compact design, enclosure weights about 2 pounds and can easily fit in the palm of your hand
  • Included mounting bracket provides convenient docking location and is complaint with UL requirements - removable without any tools
  • 12' and 18' charging cable options available
  • Provides thermal, over and under current, overvoltage and short circuit protection
  • Enclosure is rated NEMA Type 6 for temporary submersion
  • Automatic de-energization of the cable in case of rupture or separation of the cable
  • "Auto-Reclosure" feature enables charging to restart following a minor power faults, thereby reducing the chance of having an undercharged battery
  • Continuously monitors/supervises the ground connection between the AC Supply and EV to ensure safe and reliable charging
  • Compatible with all Electric Vehicle Supply Equipment (EVSE) Standards and Recommended Practices, including SAE J1772TM, NEC 625, UL 2231 and UL 2594
For California residents, click here for Proposition 65 Warning.

We Also Recommend