Menu
Cart 0
Guidelight Tamper-Resistant 15-Amp GFCI, with Screwless Wallplate, T7591-P_ - Leviton

Guidelight Tamper-Resistant 15-Amp GFCI, with Screwless Wallplate, T7591-P_

SKU:
  • $5.50
  • Save $5.50


With Leviton's extensive assortment of combination devices, you can fill a one-gang space with two switches, a switch and receptacle, a switch and pilot light, three rocker switches - even a single pole switch and a SmartlockPro GFCI outlet. 15A-125V, Tamper Resistant, Smart Lock Pro Combination GFCI. Single outlet with sensor controlled Guidelight, monochromatic, subplate assembled onto strap, Decora® plus screwless wallplate included - Ivory. Decora is a registered trademark of Leviton Mfg. Co., Inc.

  • Long-lasting, energy efficient LEDs with 20-year life expectancy - no bulbs to replace
  • Light sensor provides automatic ON/OFF features
  • Automatically test the GFCI every time the RESET button is pushed in, the GFCI will not reset if the GFCI circuit in not functioning properly
  • By blocking reset of the GFCI if protection has been compromised, SmartLockPRO reduces the possibility of end-users incorrectly assuming that a reset GFCI outlet is providing ground fault protection when it actually is not
  • Manual control of sensor light using the TEST/RESET buttons

All clearance sales are considered final. There are no returns or exchanges. While supplies last

For California residents, click here for Proposition 65 Warning.

We Also Recommend