Menu
Cart 0
HLC 2400W UPB Dimmer Switch, Ivory, 55A00-3IV - Leviton

HLC 2400W UPB Dimmer Switch, Ivory, 55A00-3IV

SKU:
  • $576.04


Lighting control can enhance the enjoyment and value of your home, add security for peace of mind, and contribute to savings on your energy bill. With Leviton Lighting Control (HLC) you can experience all of the benefits of a sophisticated lighting control system that is affordable and retrofittable. The HLC product line includes dimmers, switches, remote controls, and plug-in modules. HLC is a modular system, so you can easily add rooms or lights anytime, updating as your needs change. For retrofits or expansion, simply replace the existing light switch with an Leviton'smart” switch. Save money and energy with HLC. The Home Lighting Control Alliance says that dimming your lights by 25% saves 20% of the energy used and extends bulb life by 10 times. Dimming your lights by 50% saves 40% in energy and extends bulb life by 20 times. Leviton'systems can automatically set lights to any percentage, saving you money every time a light is turned on. HLC can be used with or without an Leviton home control system. When HLC is used in conjunction with an Leviton home control system, lights can be scheduled by sunrise/sunset, motion, or event. Additionally, lights can be controlled via remote control, telephone, smartphone, internet, touchscreen, or TV. The 2400 Watt UPB Dimmer Switch is used for controlling and dimming lighting loads up to 2400 Watts. It requires a special back box and comes with connectors and instructions.

  • Full warranty and technical support provided by Leviton
  • Can be used in new or existing homes that have standard electrical wiring.
  • Switches feature true rocker action. Press and hold to brighten or dim. Press up to turn on. Press down to turn off.
  • Uses Generation III UPB (Universal Powerline Bus), a digital communications standard for lighting and home control that ensures superior reliability
  • Control high-wattage devices like chandeliers
For California residents, click here for Proposition 65 Warning.

We Also Recommend