Menu
Cart 0
HLC CFL/LED Dimmer, 300-Watt, White, 35A00-1CFL - Leviton

HLC CFL/LED Dimmer, 300-Watt, White, 35A00-1CFL

SKU:
  • $74.65


Lighting control can enhance the enjoyment and value of your home, add security for peace of mind, and contribute to savings on your energy bill. With Leviton Lighting Control (HLC) you can experience all of the benefits of a sophisticated lighting control system that is affordable and retrofittable. HLC is a modular system, so you can easily add rooms or lights anytime, updating as your needs change. For retrofits or expansion, simply replace the existing light switch with an Leviton ?smart? switch as communication occurs over the existing powerline. Leviton HLC can be used with or without an Leviton home control system. When used in conjunction with an Leviton home control system, lights can be scheduled by sunrise/sunset, motion, or event. Additionally, lights can be controlled via remote control, telephone, smartphone, internet, touchscreen, or TV. The 600 Watt CFL/LED Dimmer Switch features a special dimming curve that is optimized for CFL and LED bulbs, but can also control high efficiency incandescent or halogen bulbs up to 600W. The dimming curve provides smooth dimming throughout the entire range regardless of bulb type. The CFL/LED Dimmer also features a minimal brightness level to prevent the bulb from flickering and an auto-off feature, ideal for pantries, closets, and other spaces where light is not always needed. Full warranty and technical support provided by Leviton UL listed for CFL and LED bulbs in addition to high-efficiency incandescent or halogen up to 600 watts. Switches feature true rocker action. Press and hold to brighten or dim. Press up to turn on. Press down to turn off. LED indicator lights at the top of the switches programmable to glow blue, red, magenta, or turned off entirely. Can be used in new or existing homes that have standard electrical wiring. Uses standard Decora wallplate (not included)

For California residents, click here for Proposition 65 Warning.

We Also Recommend