Menu
Cart 0
HLC House-Status Switch, 38A00-2 - Leviton

HLC House-Status Switch, 38A00-2

SKU:
  • $161.84


A House Status Switch acts as the master lighting control that shows the status for up to eight rooms. If any light is on in one of its rooms, the button for that room is illuminated. Pressing the House Status Switch button will turn all of the lights in that room on or off. The House Status Switch is fully customizable through Leviton's standard setup. For example, a House Status Switch button in a home theatre room may be set to run a program within the home control system that shuts the room's outside curtains, opens the curtains in front of the theatre screen, adjusts the temperature to a cozy setting, and dims the room's lights to an optimal setting to watch a movie. Leviton offers a Table Top Cradle to table mount the House Status Switch, which allows it to be conveniently located throughout the home. A Table Top Cradle with a House Status Switch can be placed on a bedside nightstand, on the desk in a home office, or next to your favorite chair. It plugs directly into an electric outlet and has a cord length of six feet.

The default color for a House Status Switch is White. House Status Switch Color Change Kits, sold in case lots of 12 only, are available in White, Ivory, Almond, Light Almond, Brown, Grey, and Black colors (sold separately). Wallplate not included.

  • Master lighting control to show the status and turn all lights on or all lights off in up to 8 rooms in a home
  • Can be mounted on table top scene switch (sold separately) to have switch located conveniently throughout the home.
  • Custom laser engraving available (sold separately)
  • UL Listed and use Generation III Universal Powerline Bus (UPB), a digital communications standard for lighting and home control that ensures superior reliability
For California residents, click here for Proposition 65 Warning.

We Also Recommend