Menu
Cart 0
HLC Scene Switch, 6-Button, White, 38A00-1 - Leviton

HLC Scene Switch, 6-Button, White, 38A00-1

SKU:
  • $136.25


A scene switch controls all lights in a room or area. Lights may be turned on, off, dimmed, brightened, and set to four different scenes. Scene switches have an integrated infrared sensor and its buttons may be activated by a remote control. Leviton offers a table top cradle to table mount the scene switch (sold separately in black and white), which allows it to be conveniently located throughout the home. A table top cradle with a scene switch can be placed on a bedside nightstand, on the desk in a home office, or next to your favorite chair. It plugs directly into an electric outlet and has a cord length of six feet. The buttons on a scene switch may be custom laser engraved with their scene names (sold separately). In a stand-alone lighting installation, the Scene Switch acts as the main interface to control all lights in the home. Set whole house scenes or use the default settings that automtically dim to 80%, 60%, 40%, or 20%. Scene switches and the other Leviton lighting products are perfect for retrofits in existing homes. Full warranty and technical support provided by Leviton Works as a standalone unit, as well as with the Omni family or Lumina family home control systems Switch features true rocker action. Press and hold to brighten or dim. Press up to turn on. Press down to turn off. Integrated infrared sensor allows buttons to be activated by remote control (sold separately) Can be mounted on table top scene switch (sold separately) to have switch located conveniently throughout the home. Custom laser engraving available (sold separately)

For California residents, click here for Proposition 65 Warning.

We Also Recommend