Menu
Cart 0
IllumaTech Incandescent Dimmer with LED Locator, 600-Watt 120-Volt AC, IPI06-1LZ - Leviton

IllumaTech Incandescent Dimmer with LED Locator, 600-Watt 120-Volt AC, IPI06-1LZ

SKU:
  • $22.99


IllumaTech Preset Dimmers and Fan Speed Controls feature a low-profile fluid slide bar movement for fine adjustment of light levels or fan speeds that's accompanied by an easy-to-use ON/OFF preset switch. The switch provides quick ON/OFF control without disturbing your favorite pre-selected settings. Most feature a built-in LED locator light, as well. Models are available for incandescent, magnetic or electronic low-voltage, and Mark 10 Powerline dimming-ballast fluorescent lighting, and quiet and standard fan speed control. All Preset models are designed for both single-pole (one-location) and 3-way (multi-location) applications.

IllumaTech 600W, 120-Volt AC incandescent preset slide dimmer for single pole or 3-way with LED locator

  • White face assembled on device - Ivory and Light Almond faces included
  • Fluid slide movement allows fine adjustment of light level with minimum effort
  • Captive wrap-around slide bar remains securely attached
  • Easy to use push button switch with conveniently positioned green LED locator
  • Provides single pole and multi-location lighting control when used with a 3-way switch
  • Streamlined popular Decora styling complements interiors and is compatible with other Decora devices
For California residents, click here for Proposition 65 Warning.

We Also Recommend