Menu
Cart 0
Illumatech Rotary Dimmer Push-On/Off, 600W 120V, Spec Grade, Ivory, RPI06-10I - Leviton

Illumatech Rotary Dimmer Push-On/Off, 600W 120V, Spec Grade, Ivory, RPI06-10I

SKU:
  • $5.00
  • Save $15.00


To simplify inventory, IllumaTech Slide and Rotary Controls are designed for both single pole (one location) and 3-way (two location) applications. IllumaTech Preset Slide Controls feature a smooth, captured slide bar for fine adjustment of lighting levels and an easy to use push button that provides preset ON/OFF switching. Color change kits simplify inventory by diminishing the need for stocking separate devices in every color. Additionally, the IPL06 features a future-proof dimming platform that is compatible with incandescent and dimmable LED and CFL lamps. IllumaTech slide controls include LED, CFL, magnetic low voltage, electronic low voltage and fluorescent lighting dimmers, as well as full range and quiet fan speed controls. IllumaTech Rotary Controls combine the ease of a traditional rotary knob with the contemporary look of Decora. They are perfect for specifiers, lighting designers and engineers who require reliable performance and a modern rotary look. Rotary controls include push on/push off dimmers in illuminated and non-illuminated versions, as well as quiet fan speed controls and a combination dimmer/ fan speed control.

  • Rotary knob with contemporary styling
  • Provide single pole (one location) or 3-way (two location) lighting control when used with a 3-way switch
  • Compatible with Decora Plus screwless and Decora standard designer wallplates
  • Fit easily into a standard wallbox and are suitable for multi-gang installations
  • Built-in radio/TV interference filter
All sales are considered final.There are no returns or exchanges. While supplies last
For California residents, click here for Proposition 65 Warning.

We Also Recommend