Menu
Cart 0
Indoor, Line Voltage, Low Profile, 1 Zone, Ceiling Mount, M/T, Room Controller with multi-tech occupancy sensor lighting control, O5C20-MDW

Indoor, Line Voltage, Low Profile, 1 Zone, Ceiling Mount, M/T, Room Controller with multi-tech occupancy sensor lighting control, O5C20-MDW

SKU:
  • $381.91


Indoor, Line Voltage, Low Profile, 1 Zone, Ceiling Mount, M/T, 2000 sq ft, Room Controller with multi-tech occupancy sensor lighting control, (1) 0-10V DC Sinking Control Signal for dimming ballast or LED Driver. 1 Relay, 120-277V AC.


The Provolt™ 0-10V Dimming Room Controllers (PRC) are line voltage multi-technology sensors offering high-performance lighting controls, daylight harvesting and code compliant capabilities in one easy-to-install package. For true daylight harvesting applications, the integrated photocells provide consistent daylight harvesting levels by actively dimming the connected load(s) up and down in response to available natural light. Vacancy timers continually analyze and adjust to changing conditions using the latest microprocessor-based technology to optimize performance. Ideal for standalone, code compliant room control, the devices automatically turn lights ON and keep them ON when occupancy is detected and automatically turn lights OFF when the space is vacant or unoccupied. Download the Provolt Bluetooth® Mobile App for easy configuration via any tablet or smart device.

For California residents, click here for Proposition 65 Warning.