Indoor Plug-in timer with timer settings at-a-glance, LT111-10W
SKU:Let the Leviton LT111-10W Standard Digital Plug-In Timer help you automate your lamps, fans, holiday lights, and other indoor plug-in electrical needs. User-friendly, easy to program, and compatible with both incandescent and energy-smart CFL bulbs, this timer gives your home a lived-in look while you're away and makes automating everyday tasks simple. The timer can be programmed for up to three events a day, and includes a battery backup to save your settings during relocation or power outage. With 10A resistive, 5A inductive, and 500-watt tungsten ratings and a non-grounded plug, the LT111-10W Standard Digital Plug-In Timer is a versatile choice for your home.
- Plug-In Digital Indoor Timers for timed control of lamps, seasonal lighting and portable fans
- Program all days (3 event settings per day), weekdays, weekends
- Replaceable battery (with low battery indicatory) keeps time during temporary power outages or while moving timer to another location
- Compatible with incandescent and energy-saving CFL bulbs
- Easy to set and use, with large accessible buttons
All clearance sales are considered final. There are no returns or exchanges. While supplies last
We Also Recommend