Menu
Cart 0
J-Box Surge Protective Kit - Single AC Power Module, 47605-ACS - Leviton

J-Box Surge Protective Kit - Single AC Power Module, 47605-ACS

SKU:
  • $29.96


Leviton offers reliable surge protective AC Power Modules and J-Box kits. Both the AC Power Module and the J-Box kits work with the Series 140, 280 and 420 Structured Media Centers. Choose either surge protective for optimum protection or non-surge protective. The surge protected options provide EMI/RFI filtering that meets UL 1449 standards. The AC Power Modules feature two 15-Amp duplex receptacles and the J-Box kit features one 15-Amp duplex receptacle. J-Box Surge Protective Kit (one duplex blue receptacle)

  • Provides 2 Outlets of power
  • Safety Clips protect outlets against dust, dirt and debris
  • Cable knockout on bottom for power service connection
  • Saves valuable real estate by mounting on outside of Structured Media Enclosures
  • Hospital grade surge-protected units provide greater protection for line-voltage modules
    For California residents, click here for Proposition 65 Warning.

    We Also Recommend