Leviton

Leviton 30W (6A) USB Dual Type-C/C Power Delivery In-Wall Charger with 15A Tamper-Resistant Outlet, USB Charger for Smartphones, Tablets, Laptops, T5635-W,White

SKU:

$45.31
  • SUPERIOR CHARGING - With 60W of power on a single port, enjoy up to 2x the charging power with PD-enabled devices
  • The FUTURE of CHARGING - USB Type-C with Power Delivery provides faster charging and is the standard port on many laptops such as Macbooks and Chromebooks, as well as many phones, and tablets, such as iPhones, iPads, Samsung Galaxy, and more
  • POWER DELIVERY - Detects the connected device to deliver the right amount of power to charge that device as fast as possible. (Note: Not all devices are Power Delivery compatible. Check your device’s owner’s manual.)
  • FAST CHARGING - Smart chip ensures each device gets the power level it needs to charge fast and efficiently
  • CONVENIENT - No more searching for charging adapters. Upgrade so you can charge electronics leaving the outlets free for additional power needs
  • ENHANCED SAFETY - Built-in overcurrent protection helps protect electronics from receiving too much power, which can damage the device
  • Wallplate sold separately

For more information, visit www.leviton.com