Lighting System, Par 38 Standard Kit: (4) Par 38 Fixtures, 3008 Series Control Console, D4DMX Dimmer Pack, T-Stand, and Accessories, HONSK-38
SKU:Leviton's complete lighting systems provide everything you need to bring your performance to light. From the lamps to the color frames and gels, these are true turn-key systems. With several control packages, there is sure to be a system that's right for you. Need an eight-light configuration? Just add an expansion kit to your base system and you're set. It's the easy, cost-effective way to build just the system you need, when you need it.
The HONSK-38 Par 38 Standard Kit comes with a 3008 Control Console with 4 dimming control channels, a 4-channel programmable D4DMX Dimmer Pack, and 4 Par 38 Fixtures. The system also includes a 7' stand with crossbar for mounting the fixtures, color frames, and gels as well as a control cable and 4 lamps. Easily Expandable by Adding More of Your Own Dimmers and Lights Three Par 38 Kits and Three Par 56 Kits to choose from Color Frame Included at No Extra Cost Rolled Edges for Extra Strength and Solid Steel Clutch on Par 56 Cans. All systems include: stand, control cable, 4 color gels, 4 color frames and 4 lamps
We Also Recommend