Menu
Cart 0
Lumina Controller, on Backplate, 44A00-3 - Leviton

Lumina Controller, on Backplate, 44A00-3

SKU:
  • $748.75


The Lumina provides comprehensive energy management and sophisticated lighting control to both homes and small commercial buildings. The Lumina features five built-in serial ports for connection to additional control devices and has an Ethernet port that allows connection to your home network. The Lumina supports 4 thermostats, 8 rooms for lighting control (64 lights), and 4 access control readers. The Lumina is the brain of your automated home, and it can coordinate all of the systems in your home to talk to each other. The system provides enhanced comfort, convenience and energy savings by coordinating lighting, heating and air, scenes and messaging based on activity and schedules. Includes Controller on backplate, LCD console, PIM, phase coupler, serial cable, transformer, battery, 110V. “

  •  Full warranty and technical support provided by Leviton“
  • Control your entire home or small business using the Lumina as the automation controller.“
  • ”Access your home or business remotely from your favorite mobile device! Turn on the lights or turn down the thermostat.“
  • ”Add security by incorporating wireless door locks, surveillance cameras, or access control from Leviton.“
  • ”Save money, increase convenience, and add some fun to your property!“
For California residents, click here for Proposition 65 Warning.

We Also Recommend