Menu
Cart 0
Lumina Pro/OmniPro II Expansion Board, 17A00-8 - Leviton

Lumina Pro/OmniPro II Expansion Board, 17A00-8

SKU:
  • $269.18


The model 17A00 Expansion Enclosure is a self-contained unit that adds 16 zone inputs and 16 voltage outputs to a Leviton Omni or Lumina control system (up to 1000 feet away). It contains a power supply and battery backup. Each of the zone inputs may be used as a burglary zone, fire zone, temperature zone, or auxiliary input. The Expansion Enclosure provides 16 general purpose voltage outputs to operate 12VDC relays or other low-voltage switching applications. The built-in supervised power supply provides power for the internal circuitry and for auxiliary devices connected to the Expansion Enclosure.16 input/16 output expansion board on a universal mounting plate with accessory kit and instructions for installation in structured wiring enclosuresCan be mounted up to 1000 feet from the main controller and has its own power supply and battery, reducing wiring use in larger installationsCommonly used for sprinkler systems, control of pumps, motors, remote control circuit breakers, and additional security/fire zonesUp to four 16 input/output expansion boards can be used in conjunction with the OmniPro II or Lumina Pro automation controllersLeviton recommends professional installation on Security and Automation products.? To find an installer in your area, please email dealer@leviton.com

For California residents, click here for Proposition 65 Warning.

We Also Recommend