Menu
Cart 0
ModHopper Wireless ModBus/Pulse Receiver, R9120-500 - Leviton

ModHopper Wireless ModBus/Pulse Receiver, R9120-500

SKU:
  • $737.76


Leviton developed a wireless Modbus/Pulse transceiver to capture remote meter points. Our high-powered radios allow you to easily collect meter data from multiple buildings over long distances. Our unique “mesh” technology provides optimized routing of communications with no pc or software configuration, meaning the ModHopper works immediately “out of the box.” This self-managed mesh network means that the system will function with high reliability where other wireless systems fail due to short or long-term interference. ModHoppers can be used with any Modbus master or gateway making them an ideal solution for any project. The ModHopper is compatible with virtually any Modbus RTU device, allowing customers the flexibility to use the ModHopper in existing Modbus applications. The ModHopper is a “smart” device, which requires no programming. If used with the Leviton EMB Hub or EMB HubLite, users can take advantage of numerous diagnostic tools, including a graphical display of the wireless mesh network.

  • Designed specifically for wireless metering
  • Devices automatically configure when powered
  • Connect up to 32 Modbus and 2 pulse devices per ModHopper
  • Long distance communication- capable of 3,000ft indoor / 14 miles LOS
  • No software or programming required
For California residents, click here for Proposition 65 Warning.

We Also Recommend