Menu
Cart 0
Modular Plug Breakout Adapter, 40070-MDP

Modular Plug Breakout Adapter, 40070-MDP

SKU:
  • $34.60


  • Includes contacts to connect, via alligator clip leads, to any test apparatus or Lineman's Test Set. Can be used in series with any cable with a 6- or 8-conductor modular plug
  • For testing any 2, 4, 6 or 8 position modular jack with the Tone Test Set or Craftsperson's Handset
  • Includes contacts to connect, via alligator clip leads, to any test apparatus or Lineman's Test Set
  • Can be used in series with any cable with a 6- or 8-conductor modular plug
  • Part of Leviton's award winning residential system
For California residents, click here for Proposition 65 Warning.