Menu
Cart 0
Mounted PIR High-Bay Sensor with 3 Interchangeable Lenses for Cold Storage, 480V, White, OSFHU-C4W - Leviton

Mounted PIR High-Bay Sensor with 3 Interchangeable Lenses for Cold Storage, 480V, White, OSFHU-C4W

SKU:
  • $48.70


The OSFHU self-contained sensor mounts directly to a luminaire or electrical box to provide local occupancy control for either general area or aisle way pattern detection using PIR technology with a microprocessor based digital architecture that minimizes false triggering. The OSFHU provides a trouble-free install and forget solution for high-bay lighting control. The OSFHU high-bay occupancy sensor is specifically designed for high mounted areas such as warehouses, manufacturing and other high ceiling applications. The OSFHU installs directly to an industrial fluorescent luminaire or an electrical junction box. It is a self-contained sensor and relay that turns individual light fixtures on or off based on occupancy in the detection zone. It comes with three interchangeable lenses for use in either a 360-Degree high-bay or 360-Degree low-bay general area or an aisle way. The OSFHU provides reliable coverage up to 40 ft. mounting heights. The OSFHU is also available in a model for cold storage applications with temperatures as low as -40-Degree F. To improve the field-of-view for deep body fixtures, a separate offset adapter accessory can be used to position the sensor below the fixture body. The adapter simply snaps into a 1/2" knockout on the end of the industrial fixture to attach the sensor. Green LED indicates occupancy detection

  • Fast, Simple Installation: The OSFHU is a self-contained, line voltage sensor that easily installs on individual fixtures using standard 1/2-Inch knockouts
  • Relay uses a zero crossing circuitry to provide reliable, long-life operation
  • The 360-Degree high-bay PIR lens provides a 2:1 spacing to mounting height coverage under 25 ft. mounting and a 1.5:1 for heights up to 40 ft. mounting
  • The 360-Degree low-bay lens provides 2:1 spacing to mounting height coverage for 8 ft. to 20 ft. mounting
  • The aisle lens is designed to provide detection of 60 ft. long by 20 ft. wide for heights up to 40 ft. mounting
For California residents, click here for Proposition 65 Warning.

We Also Recommend