Menu
Cart 0
Multi-Lens PAR fixture, black, with locking L5-15 plug. Include C-clamp, color frame, and (4) lenses: VNSP, NSP, MFL, & WFL, PARML-TB - Leviton

Multi-Lens PAR fixture, black, with locking L5-15 plug. Include C-clamp, color frame, and (4) lenses: VNSP, NSP, MFL, & WFL, PARML-TB

SKU:
  • $282.85


Leviton?s Multi-Lens PAR fixture offers the economies of a par style fixture with the flexibility of multiple lenses to achieve different field angles and the popular 575 amp; 750W lamps as the LEO Ellipsoidal fixture. Four lenses are offered with each fixture to achieve Very Narrow, Narrow Spot, Medium and Wide Flood field angles.

  • Rugged die-cast aluminum construction
  • Tool free access to reflector, lens, and lamp replacement
  • Thermally insulated knobs
  • Gel frame retainer clip
  • ETL listed
  • 120-240V, 50/60Hz
  • Up to 750W
  • Tool free lens changes
  • Insulated lens rotating ring
  • 36” high temperature lead
  • Four lenses provided: Very Narrow Spot (round beam), Narrow Spot (round beam), Medium Flood (oval beam), Wide Flood (oval beam)
  • The removable, two-slot accessory holder has a self-closing, self-locking latch for safety
  • Parabolic reflector made of high-grade aluminum, polished to a mirror finish
  • Positive locking dog on yoke
  • G9.5 medium two-pin lamp holder accepts a wide variety of non-proprietary lamps
  • Lower wattage lamps drastically reducing power consumption while simultaneously increasing dimmer capacity
  • Accepts standard 10” accessories
For California residents, click here for Proposition 65 Warning.

We Also Recommend