Menu
Cart 0
Omni Console, 33A00-1 - Leviton

Omni Console, 33A00-1

SKU:
  • $141.66


The traditional looking security keypad is designed for use with an OmniPro II, Omni IIe, or Omni LTe security amp; automation system. All control, security and programming functions can be accomplished using a Omni Console. A two-color LED offers status at a glance: red for security armed, green when disarmed. Omni Console has large buttons, a cool blue backlight, and a thin profile. The LCD display features 48 character capacity with menu operation, selectable keyclick, beeper functions, and viewing angle adjustments. The face is silkscreened with the menu options printed on the console face. Leviton offers a Flush Mount kit (Part Number 33A00-3) for this console to provide a painted backbox that mounts in the wall; the console then mounts into the backbox providing a professional, built-in look. You may use Leviton's Power Hub in Enclosure (Part Number 83A00-1) or Power Hub for Structured Wiring Enclosures (Part Number 83A00-2) to provide power and battery backup to up to eight Omni Consoles. Every Omni family home control system is required to use one of these Omni Consoles or an Omni Console with Built-in Speaker/Microphone (Part Number 33A00-4) to meet UL requirements.

  • Traditional looking security keypad is designed for use with an OmniPro II, Omni IIe, or Omni LTe security & automation system
  • LCD display features 48 character capacity with menu operation, selectable keyclick, beeper functions, and viewing angle adjustments
  • All control, security and programming functions can be accomplished using an Omni Console
  • Required for all Omni family control systems to meet UL requirements
  • Leviton recommends professional installation on Security and Automation products.
  • To find an installer in your area, please email dealer@leviton.com
For California residents, click here for Proposition 65 Warning.

We Also Recommend