Menu
Cart 0
Omni LTe Controller, 20A00-70 - Leviton

Omni LTe Controller, 20A00-70

SKU:
  • $601.31


The Omni LTe is a scaled down version of the popular OmniPro II and Omni IIe security & automation systems. The Omni LTe supports the following protocols and products: X-10, UPB, Omni-Bus, ZigBee, Vizia RF Z-Wave, Clipsal C-Bus, Dynalite, Coolmaster, KNX, Leviton Hi-Fi, and Leviton Hi-Fi 2. In addition to connections for security devices, thermostats, light switches, telephone and backup battery, the Omni IIe features five built-in serial ports for connection to additional control devices. The Omni LTe has an Ethernet port that allows connection to your home network. Use a tablet or smartphone inside or outside the home to turn on lights, turn down the TV volume, or adjust the temperature. The Omni LTe supports up to 32 zones of security, 4 thermostats, 4 rooms for lighting control (32 lights), and 4 access control readers.

  • Includes an Omni LTe home control system with enclosure, lock set with two keys, RJ31X cord and jack, and manuals
  • Use a tablet or smartphone app with zero monthly fees inside or outside the home to turn on lights, turn down the TV volume, or adjust the temperature
  • Supports up to 32 zones of security, 4 thermostats, 4 rooms for lighting control (32 lights), and 4 access control readers.
  • UL Listed, CP-01 compliant security and fire systems for residential installations and UL Listed for security in commercial installations
  • Leviton recommends professional installation on Security and Automation products. To find an installer in your area, please email dealer@leviton.com
For California residents, click here for Proposition 65 Warning.

We Also Recommend