Menu
Cart 0
OmniPro II Controller in Enclosure, 20A00-2 - Leviton

OmniPro II Controller in Enclosure, 20A00-2

SKU:
  • $1,248.75


The OmniPro II is Leviton's flagship comprehensive security & automation control system. Boasting the largest feature set, it can control the maximum number of devices and is designed to provide security and automation for large residences and small commercial installations such as restaurants, offices, and franchise locations. In addition to connections for security devices, thermostats, light switches, surveillance cameras, telephone and backup battery, the OmniPro II features five built-in serial ports for connection to third party control devices for irrigation, telecom, A/V, and window covering controls. Omni controllers can detect intrusion, smoke and fire, carbonmonoxide, water, vehicles, motion, and other hazards with wired or wireless sensors. The OmniPro II is the only Omni family controller that can connect to non-Leviton distributed audio systems (the Omni IIe and Omni LTe can control Leviton's Hi-Fi 2 distributed audio systems). Foreign language versions available: Arabic (AR), Catalan (CAT), Simplified Chinese (CHS), Traditional Chinese (CHT), French (FR), German (GER), Hebrew (HE), Italian (IT), Portuguese (POR), Russian (RU), Latin American Spanish (SPA), and European Spanish (SPE)

  • OmniPro II security & automation control system with enclosure, lock set with two keys, RJ31X cord and jack, and manuals
  • Use a tablet or smartphone app with zero monthly fees inside or outside the home to turn on lights, turn down the TV volume, or adjust the temperature
  • Supports up to 176 zones of security, 64 thermostats, 31 rooms for lighting control (250 lights), and 16 access control readers
  • UL Listed, CP-01 compliant security and fire systems for residential installations and UL Listed for security in commercial installations
  • Leviton recommends professional installation on Security and Automation products. To find an installer in your area, please email dealer@leviton.com
For California residents, click here for Proposition 65 Warning.

We Also Recommend

Customer Reviews

No reviews yet Write a review