Menu
Cart 0
Omnistat Flush Mount Remote Indoor Temp Sensor, 23A00-2 - Leviton

Omnistat Flush Mount Remote Indoor Temp Sensor, 23A00-2

SKU:
  • $48.13


The Flush Mount Remote Indoor Temperature Sensor may be mounted in the conditioned space and the thermostat can be mounted remotely for protection from tampering or for aesthetic reasons. Multiple sensors may be used for temperature averaging over several different rooms. This sensor uses twisted pair, shielded cable from the Omnistat thermostat to its location. The Remote Sensor must be mounted in the same location appropriate for a thermostat for best performance (for example, on an inside wall, free of draft from vents, away from sunlight, windows, etc.). This small unit (disc is 1.5 inches in diameter) can be flush mounted in the drywall to become almost invisible in a residential installation. This sensor will work with any Omnistat2 or Omnistat thermostat.

  • Full warranty and technical support provided by Leviton
  • Compatible with Omnistat2 thermostat system (sold separately)
  • Monitor the temperature in a room without a visible thermostat
  • Multiple sensors may be used for temperature averaging over several different rooms.
  • Flush-mount in drywall for near invisible installation
For California residents, click here for Proposition 65 Warning.

We Also Recommend