Menu
Cart 0
Omnistat2 Multistage & Heat Pump with Humidity Control Thermostat, RC-2000 - Leviton

Omnistat2 Multistage & Heat Pump with Humidity Control Thermostat, RC-2000

SKU:
  • $247.50


Omnistat2 thermostats are the latest generation of programmable communicating thermostats and provide precise digital temperature control over your HVAC system. Omnistat2 thermostats stand above their competition because they use advanced digital technology to learn the heating/cooling patterns of your home to control the equipment for maximum efficiency and comfort. Omnistat2 thermostats have an automatic heat/cool changeover. The Fan cycle mode periodically circulates air for comfort. The scroll wheel adjusts temperature quickly. Omnistat2 thermostats do not require batteries to retain their settings and time. They have a proximity/motion detector so that its screen lights up to one of 100 different colors when it is approached. The Omnistat2 can display outdoor temperature, humidity, and HVAC usage/energy consumption by week. The Omnistat2 may be used stand-alone or with a home control system. You can set back the equipment when the house is not occupied and save on your energy costs. The Omnistat2 has a built-in vacation mode feature that restores temperatures before arriving home. Omnistat2 thermostats allow you to have a different program option for every day of the week. When you add an optional HAI home control system to the Omnistat2 thermostats in your home, you get comprehensive energy management capabilities. Control your thermostat through a Console or Keypad, OmniTouch family Touchscreens, telephones (with voice response) and over the Internet using software from HAI.

  • Full warranty and technical support provided by Leviton
  • Single stage including gas, oil, steam, hydronic, forced air, radiant, and electric
  • Also controls 2 stage conventional, heat pumps
  • Can control two speed heat pumps with third stage auxiliary heat
  • Humidity sensing and display with humidifier and dehumidifier control
For California residents, click here for Proposition 65 Warning.

We Also Recommend

Customer Reviews

No reviews yet Write a review