Menu
Cart 0
One Light Far-Cyc 120V with "C" Clamp, Hanging Yoke and Twistlock Connector, Black, 1FC1V-62B - Leviton

One Light Far-Cyc 120V with "C" Clamp, Hanging Yoke and Twistlock Connector, Black, 1FC1V-62B

SKU:
  • $378.10


The NSI/Leviton Far Cyc series is a 1500 watt maximum per section theatrical light designed to provide a broad wash of light. Often, a Cyc Strip is used in pairs -- one as a footlight, one as a hanging fixture -- to provide even light coverage. Each Far Cyc section will uniformly illuminate 40 vertical feet of cyc on 12' (3.6 m) centers, 10' (3.3 m) from the cyc. Designed to operate on 20 amp circuits. One Light Far-Cyc 120V with "C" Clamp, Hanging Yoke and Twist-lock Connector. Will uniformly illuminate forty vertical feet of cyc on 12" centers 10" from cyc Color frame design permits uniform radiation over color media, uneven fading is eliminated and color effects filter life is increased by 50% 1kW, 1.5kW, and 2kW lamps are available for maximum versatility Reduces power consumption by as much as 50% Light output is flat from top to bottom

For California residents, click here for Proposition 65 Warning.

We Also Recommend