Menu
Cart 0
Outdoor Load Center Meter Combo Ring Type, NEMA 3R with Main Breaker, 200A 42 Spaces, 22KA Interrupt Rating, Enclosure and Door. EUSERC Approved., LP420-MC

Outdoor Load Center Meter Combo Ring Type, NEMA 3R with Main Breaker, 200A 42 Spaces, 22KA Interrupt Rating, Enclosure and Door. EUSERC Approved., LP420-MC

SKU:
  • $420.00


Outdoor Load Center Meter Combo Ring Type, NEMA 3R with Main Breaker, 200A 42 Spaces, 22KA Interrupt Rating, Enclosure and Door. EUSERC Approved.


Leviton Meter-Load Center Combination, All-in-One Panels  provide a meter socket, main breaker, and your choice of 30 or 42  branch breaker spaces in one easy to install unit. Hydraulic-Magnetic Trip Technology allows circuit breakers to operate as intended over a wide range of temperature extremes, -40°C to 85°C, without re-rating. All hot and neutral wires terminate at custom lugs in the panel, not at the circuit breaker*, so the entire panel can be wired at rough-in without circuit breakers installed. Circuit breakers are easily plugged-on at final installation.

*For applications up to 60A when using copper wire; or 50A when using aluminum wire

For California residents, click here for Proposition 65 Warning.

We Also Recommend