Menu
Cart 0
Smart Sensor, PIR, Antimicrobial, Wallbox, Occupancy Sensor/Vacancy Sensor, App configurable, 120-277VAC, Commercial Grade, White, ODS15-IDW

Smart Sensor, PIR, Antimicrobial, Wallbox, Occupancy Sensor/Vacancy Sensor, App configurable, 120-277VAC, Commercial Grade, White, ODS15-IDW

SKU:
  • $67.18


Smart Sensor, PIR, Antimicrobial, Wallbox, App configurable; Auto-ON/Auto-OFF or Manual-ON/Auto-OFF, neutral wire required, 120/208/220/230/240/277VAC, 50/60Hz, Commercial Grade, White. Wall plate sold separately.

The Leviton Smart Sensor uses Passive Infrared (PIR) detection technology to monitor a room for occupancy using a segmented, tamper resistent lens. When a person passes in or out of a sensor zone, the sensor detects motion and switches the lights ON. The lights will remain ON as long as an occupant is moving through the sensor zones. The ODS15-Ixx ’s vacancy mode features a Manual-ON/Auto-OFF for installations where manual-ON switching is required for energy code applications.

Configuration of ODS15-Ixx is made using the Leviton Smart Sensor App from a smartphone or other Bluetooth® enabled Android or iOS device. Simple configuration can also be applied using pushbutton setup for several popular preconfigured options. Ideal for non-residential and commercial spaces up to 1,100 SF including offices, meeting rooms, and lobbies.

 

For California residents, click here for Proposition 65 Warning.

We Also Recommend

Customer Reviews

No reviews yet Write a review