Menu
Cart 0
Portable Automatic Reset GFCI Cord Set, 15A, 125V, 6 ft. Cord, GFA15-6C - Leviton

Portable Automatic Reset GFCI Cord Set, 15-Amp, 125V, 6 ft. Cord, GFA15-6C

SKU:
  • $59.29


Portable Automatic Reset GFCI Cord Set, 15A, 125V, 6 ft. Cord, Molded-On NEMA Plug and Connector, Straight Blade, 14-3 SJTW CordLeviton?s Portable GFCI Devices are now sleeker and more rugged than ever! And, while these devices are fully OSHA compliant for use on job sites, they are also perfect for use in a variety of temporary power applications, such as recreation vehicles, marine vehicles, portable pools, portable generators, submersible pumps, vending machines and more.Rainproof, Outdoor rated GFCI ModuleFully complies with NEC and OSHA regulations for construction sites safetyAutomatic GFCI resets to ON when plugged in or after power interruptionPower Indicator lamp goes OFF if GFCI trips, power is interrupted or GFCI is unpluggedOpen-Neutral Protection immediately trips the GFCI if the neutral conductor on the line side is opened, eliminating the possibility of the GFCI having a live hot legCord Set Models available in a variety of cord lengths with custom lengths and configurations available as special orderUL listed; complies with UL Standard 943 as a Class A GFCI power supplyCSA CertifiedPolycarbonate, ultrasonically welded body provides long service life and excellent resistance to harsh weatherMolded-on plugs and connectors (applies to straight blade configurations only) Plated Brass Blades for added corrosion resistance (applies to straight blade configurations only) Power Indicator light goes OFF if GFCI trips, power is interrupted or line cord is unpluggedWeather resistant SJTW cable

For California residents, click here for Proposition 65 Warning.

We Also Recommend