Menu
Cart 0

Portable Outlet Box and Coverplate Kit

SKU:
  • $49.64


Leviton's line of temporary power solutions now includes industrial grade portable outlet boxes with cover plates and weather resistant flip lids. For applications ranging from industrial and processing plants to construction and maintenance to entertainment and theater, these durable devices will help to deliver the power you need, where you need it. Constructed of high-performance TPV, these boxes maintain their integrity in most any temperature, are extremely resistant to harsh chemicals and exhibit excellent strength and resistance to fatigue. They are available in single and two-gang sizes, both feed-thru and pendant style.

Includes (1) 3059-1Y Single-Gang Portable Outlet Box and (2) 3051-Y Duplex Receptacle Coverplates

  • Portable Outlet Box's non-metallic construction provides protection against electrical shock
  • Lexan® Coverplates are extremely durable and impact resistant, providing extended service life
For California residents, click here for Proposition 65 Warning.

We Also Recommend