Menu
Cart 0
Preset Slide, Thin Heat Sink, Electronic Low Voltage, Renoir II Wide Dimmer, White, AWSMT-EBW - Leviton

Preset Slide, Thin Heat Sink, Electronic Low Voltage, Renoir II Wide Dimmer, White, AWSMT-EBW

SKU:
  • $143.75


The Leviton Renoir II line of architectural wall box dimmers supports an unparalleled number of Applications: using a minimum number of SKUs. Renoir II high performance dimmers support all load types and configurations. Performance, aesthetics, multi-location dimming, color selection, and multi-gang capabilities make Renoir II a highly functional, yet elegant solution for architectural dimming control.

Renoir II Wide Dimmer, Preset Slide, Thin Heat Sink, Electronic Low Voltage, White.

  • Surge protection - tested to withstand surges of 6000V, 200A (ANSI/IEEE Std. C62.41-1980)
  • Multi-location dimming - up to 5-way dimming
  • Clean and stylish appearance
  • Smooth-action, linear captive slide control - easy, precise adjustment of lighting levels
  • Locater indicator - illuminates when dimmer is off for easy location in a dark room
For California residents, click here for Proposition 65 Warning.

We Also Recommend