Menu
Cart 0
Remote Memory Control Panel, 8 Manual Slide Controls, Easy Connections with 4 Wire Digital Interface, Controls 100 Dimmer Channels, N0808-CP0 - Leviton

Remote Memory Control Panel, 8 Manual Slide Controls, Easy Connections with 4 Wire Digital Interface, Controls 100 Dimmer Channels, N0808-CP0

SKU:
  • $409.50


The Luma-Net architectural control stations are some of the most reliable, easy-to-use controls available. They are ideal wherever cost, durability, and ease of use are major considerations. Luma-Net architectural control stations provide total lighting integration, combining house and stage lighting into one cohesive system. Five different models provide zone and scene control, as well as individual channel faders. Their rugged design withstands even heavy commercial use. Remote Memory Control Panel with 8 Manual Slide Controls, Mounts in Standard 3-Gang Box, Easy Connections with 4 Wire Digital Interface, Controls 100 Dimmer Channels, (OPT 203 Required for Programming). Applications: Churches, Schools, Conference Centers, Restaurants, Board Rooms, Universities Control lockout function with external key switch or other contact closure Slides and fade time programmable with Luma-Net software and interface only N0808-CP mounts in deep 3 gang electrical box N0808-CP Controls up to 100 dimmer channels and 8 channel slider station with "on" and "off" programmable scenes

For California residents, click here for Proposition 65 Warning.

We Also Recommend