Menu
Cart 0
Remote Memory Control Panel with 4 Selectable Control Zones, Easy Connections with 4 Wire Digital Interface, 512 Dimmer Channels, N0400-CP0 - Leviton

Remote Memory Control Panel with 4 Selectable Control Zones, Easy Connections with 4 Wire Digital Interface, 512 Dimmer Channels, N0400-CP0

SKU:
  • $291.70


The Luma-Net architectural control stations are some of the most reliable, easy-to-use controls available. They are ideal wherever cost, durability, and ease of use are major considerations. Luma-Net architectural control stations provide total lighting integration, combining house and stage lighting into one cohesive system. Five different models provide zone and scene control, as well as individual channel faders. Their rugged design withstands even heavy commercial use. Remote Memory Control Panel with 4 Selectable Control Zones, Mounts in Standard 2-Gang Box, Easy Connections with 4 Wire Digital Interface, Controls 512 Dimmer Channels. Applications: Churches, Schools, Conference Centers, Restaurants, Board Rooms, Universities Control lockout function with external key switch or other contact closure Front panel programmable or from PC with optional Luma-Net software and interface Mounts in deep 2-gang electrical box N0400-CP Controls up to 512 dimmer channels amp; raise/lower control over 4 zones by holding a button

For California residents, click here for Proposition 65 Warning.

We Also Recommend