Menu
Cart 0
Remote Memory Control Panel with 8 Programmable Scenes, Easy Connections with 4 Wire Digital Interface, Controls 100 Dimmer Channels, N0408-CP0 - Leviton

Remote Memory Control Panel with 8 Programmable Scenes, Easy Connections with 4 Wire Digital Interface, Controls 100 Dimmer Channels, N0408-CP0

SKU:
  • $409.50


The Luma-Net architectural control stations are some of the most reliable, easy-to-use controls available. They are ideal wherever cost, durability, and ease of use are major considerations. Luma-Net architectural control stations provide total lighting integration, combining house and stage lighting into one cohesive system. Five different models provide zone and scene control, as well as individual channel faders. Their rugged design withstands even heavy commercial use. Remote Memory Control Panel with 8 Programmable Scenes, Mounts in Standard 2-Gang, Easy Connections with 4 Wire Digital Interface, Controls 100 Dimmer Channels. Applications: Churches, Schools, Conference Centers, Restaurants, Board Rooms, Universities Control lockout function with external key switch or other contact closure Front panel programmable or from PC with optional Luma-Net software and interface Mounts in deep 2-gang electrical box N0408-CP Controls up to 100 dimmer channels amp; 8 scene control with one button press

For California residents, click here for Proposition 65 Warning.

We Also Recommend