Menu
Cart 0
Renoir II Preset Slide Dimmer, Ballast 3-Wire Control, Thin Heat Sink, Narrow, 16 A, White, AWSMT-HDW - Leviton

Renoir II Preset Slide Dimmer, Ballast 3-Wire Control, Thin Heat Sink, Narrow, 16 A, White, AWSMT-HDW

SKU:
  • $217.49


The Leviton Renoir II line of architectural wall box dimmers supports an unparalleled number of applications using a minimum number of SKUs. Renoir II high performance dimmers support all load types and configurations. Performance, aesthetics, multi-location dimming, color selection, and multi-gang capabilities make Renoir II a highly functional, yet elegant solution for architectural dimming control.

Renoir II Preset Slide Dimmer, Ballast 3-Wire Control, Thin Heat Sink, Narrow, 16 A - White.

  • Linear dimming
  • 120-277VAC, 60-Hertz
  • No minimum load
  • Use custom color matching, metal finishes, and standard Leviton colors to mix and match your own distinctive look
  • Flicker free, smooth, and continuous dimming, reduces light fluctuations from line-voltage variation and maintains the power delivered to the lamp
For California residents, click here for Proposition 65 Warning.

We Also Recommend