Menu
Cart 0
Renoir II Preset Slide Dimmer, Incandescent, Standard Heat Sink, Narrow, 8-1/3 A, White, AWSMG-MBW - Leviton

Renoir II Preset Slide Dimmer, Incandescent, Standard Heat Sink, Narrow, 8-1/3 A, White, AWSMG-MBW

SKU:
  • $59.99


The Leviton Renoir II line of architectural wall box dimmers supports an unparalleled number of applications using a minimum number of SKUs. Renoir II high performance dimmers support all load types and configurations. Performance, aesthetics, multi-location dimming, color selection, and multi-gang capabilities make Renoir II a highly functional, yet elegant solution for architectural dimming control.

Renoir II Preset Slide Dimmer, Incandescent, Standard Heat Sink, Narrow, 8-1/3 A - White.

  • Square law dimming
  • 120V, 60-Hertz non-neutral, 120-277VAC, 60-Hertz (with neutral)
  • Minimum load, 15W
  • Forward phase dimmer
  • Symmetrical AC Waveform for all load types
For California residents, click here for Proposition 65 Warning.

We Also Recommend