Menu
Cart 0
Renoir II Rotary Master, standard heat sink, Incandescent/Magnetic Low Voltage, AWRMG-IAW

Renoir II Rotary Master, standard heat sink, Incandescent/Magnetic Low Voltage, AWRMG-IAW

SKU:
  • $16.95
  • Save $5.05


Renoir II Rotary Master, standard heat sink, Incandescent/Magnetic Low Voltage
120V only
no neutral wire load rated at 600VA@120VA, 60hz
Color: White

All clearance sales are considered final. There are no returns or exchanges. While supplies last

For California residents, click here for Proposition 65 Warning.

We Also Recommend