Menu
Cart 0
Renoir II Rotary Master, standard heat sink, Incandescent/Magnetic Low Voltage, AWRMG-MCW

Renoir II Rotary Master, standard heat sink, Incandescent/Magnetic Low Voltage, AWRMG-MCW

SKU:
  • $20.38
  • Save $49.62


Renoir II Rotary Master, standard heat sink, Incandescent/Magnetic Low Voltage
120-277V load rated at 1500VA@120V, 2875VA@230V, 3463VA@277V, 60hZ
Color: White

All clearance sales are considered final. There are no returns or exchanges. While supplies last

For California residents, click here for Proposition 65 Warning.

We Also Recommend