Menu
Cart 0
Renoir II Rotary Master, standard heat sink, Incandescent/Magnetic Low Voltage, AWRMG-MDW

Renoir II Rotary Master, standard heat sink, Incandescent/Magnetic Low Voltage, AWRMG-MDW

SKU:
  • $24.17
  • Save $80.83


Renoir II Rotary Master, standard heat sink, Incandescent/Magnetic Low Voltage, 120-277V load rated at 1920VA@120V, 3680VA@230V, 4432VA@277V, 60hZ
Color: White

All clearance sales are considered final. There are no returns or exchanges. While supplies last

For California residents, click here for Proposition 65 Warning.

We Also Recommend