Renoir II Slide Preset Master, thin heat sink, Incandescent/Magnetic Low Voltage, AWSMT-ICW
SKU:Renoir II Slide Preset Master, thin heat sink, Incandescent/Magnetic Low Voltage 120V only no neutral wire load rated at 1500VA@120V, 60hZ
Color: White
All clearance sales are considered final. There are no returns or exchanges. While supplies last
For California residents, click here for Proposition 65 Warning.
We Also Recommend