Menu
Cart 0

Renu 20-Amp Outlet, Tamper-Resistant, RER20

SKU:
  • $9.63


Renu in a snap!

Renu is the smart new line of decorative electrical products from Leviton. Install Renu and get a fresh stylish look, plus the ability to change the color of any Renu device when you update a room. The Renu line includes switches, outlets, GFCI outlets, dimmers, and sleek, screwless wallplates available in 20 designer colors. The RER20 20A tamper-resistant outlet has built-in shutters to help prevent access by most foreign objects. Shallow in size, it is self-grounded*, and back and side wired for fast, easy installation. The terminals are designed to withstand high torque and resist wire pullout. A Renu 15A-125V tamper-resistant outlet is also available. Use only with Renu wallplates. *When installed in a properly grounded metal wallbox.

  • 20A-125V tamper-resistant outlet in a wide range of decorator colors
  • Tamper-resistant to meet the child safety requirements of the National Electrical Code
  • Once installed, Renu 20A outlets can be updated to a new color by ordering an RKR20 color change kit, available in 20 designer colors
  • Compatible with Leviton Renu wallplate REWP1 and Renu color change kits only.
  • Outlet face easily snaps OFF and ON to change color - no rewiring or electrician needed

To complete the look, snap on a matching or contrasting Renu screwless wallplate (sold separately)


Renu products may take an additional 1-2 days to process

For California residents, click here for Proposition 65 Warning.

We Also Recommend