
Renu Coordinating Dimmer Remote, for 3-Way or Multi-Location Control, RE00R-0OB (for use with REI06)
SKU:Renu in a snap!
Renu is the smart new line of decorative electrical products from Leviton. Install Renu and get a fresh stylish look, plus the ability to change the color of any Renu device when you update a room. The line includes switches, outlets, GFCIs, dimmers, and sleek, screwless wallplates, available in 20 designer colors. An RE00R coordinating dimmer remote is required for 3-way (controlling light(s) from two locations) or multi-location (more than two locations) dimming. You must use one REI06 dimmer with one (or up to nine) RE00R coordinating dimmer remote(s). The coordinating remote is shallow in size, and back and side wired for fast, easy installation. Use only with Renu wallplates.
- 120VAC coordinating dimmer remote to Renu 600W-120VAC REI06 dimmer for 3-way or up to 10 location control (no LEDs on remote)
- Compatible with Leviton Renu wallplate REWP1 and Renu color change kits only.
- Provides ON/OFF and DIM/BRIGHT control of lighting
- Once installed, Renu coordinating dimmer remotes can be updated to a new color by ordering an RKDCD color change kit, available in 20 designer colors
- Dimmer remote face easily snaps OFF and ON to change color - no rewiring or electrician needed
To complete the look, snap on a matching or contrasting Renu screwless wallplate (sold separately)
Renu products may take an additional 1-2 days to process
We Also Recommend